text.skipToContent text.skipToNavigation

Catalog No. : NM-XBEV108412SS6

Description:  NON-METAL END PLATE C/W SS6 HDW

UPC: 753554103467

Nonmetallic vinyl ester blind end plate 4 inches height 12 inches tray width complete with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Vinylester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

4 in

ETIM EC001573 End piece for cable ladder

Width

304.8 mm

Height side joist

101.6 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here