text.skipToContent text.skipToNavigation

Catalog No. : NM-SSV158S-120

Description:  STRUT1 5/8X1 5/8X120 VINYL/SLOTTED

UPC: 616013119662

Strut 1-5/8 Inch X 1-5/8 Inch X 120 Inch Long, Vinyl/slotted
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Specifications

Color

Gray

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in