Catalog No. : NM-SSV158D-120
Description: DOUBLE STRUT 1 5/8X1 5/8 X 10 VINYL
UPC: 616013134382
Descriptors
|
Category |
Fiberglass channel |
Specifications
|
Color |
Beige |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Width |
1-5/8 in |
|
Depth |
3-1/4 in |
Sustainability
| Environmental product declaration |
EPD Galvanized Superstrut® channels US EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US EPD Superstrut Steel channels - CA |
|
Length |
120 inch |
|
Width |
1.625 inch |
|
Height |
1.625 inch |
|
Profile shape |
U-profile |
|
With toothing |
N |
|
Snap-off |
N |
|
Material |
Other |
|
Material quality |
Other |
|
Colour |
Other |