text.skipToContent text.skipToNavigation

Catalog No. : NM-SSV100S-120

Description:  NON METAL STRUT 1IN SLOTTED 10FT

UPC: 616013128572

Channel Nonmetallic Strut System. Vinylester. 1 Inch X 1-5/8 inch wide. 10 Foot Length. Single. Slotted. Beige.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Color

Beige

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Other

Material quality

Other

Colour

Other

Documents/Support Tools

Sales Drawing

Click here