text.skipToContent text.skipToNavigation

Catalog No. : NM-SSP158H-120

Description:  1 5/8 X 1 5/8 NON-METALLIC PUNCHED

UPC: 616013119136

1-5/8 Inch X 1-5/8 Inch. Non-metallic, Punched
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Specifications

Color

Gray

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Plastic

Material quality

Other

Surface protection

Other

Colour

Light grey

Documents/Support Tools

Sales Drawing

Click here