Catalog No. : NM-SRPC200
Description: NON-METALLIC 2IN RIG PIPE CLAMP
UPC: 616013120620
Descriptors
Category |
Hose or pipe clamps |
Specifications
Material |
Fiberglass |
Torque Rating |
10 Inches/Pound |
Number Of Holes |
0 |
Maximum Load |
300 pounds |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
2 Inches |
Closed |
N |
Material |
Other |
Material quality |
Other |
Surface protection |
Other |
Tackable |
N |
Type of fastening |
Clamp |
With inlay |
N |
Documents/Support Tools
Sales Drawing |