text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC114

Description:  NON-METALLIC 1 1/4IN RIG PIPE CLAMP

UPC: 616013116562

Non-metallic 1-1/4 Inch Rigid Pipe Clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Non-metallic

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/4 Inch

ETIM EC000368 Tube clamp

Closed

N

Material

Other

Material quality

Other

Surface protection

Other

Tackable

N

Type of fastening

Clamp

With inlay

N

Documents/Support Tools

Sales Drawing

Click here