text.skipToContent text.skipToNavigation

Catalog No. : NM-SRPC050

Description:  NON-METALLIC 1/2IN RIGID PIPE CLAMP

UPC: 616013119075

Non-Metallic 1/2 Inch Rigid Pipe Clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Non-metallic

Number Of Holes

0

Maximum Load

300 pounds

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here