Catalog No. : NM-SFP-5HX
Description: NM CROSS FITTING STRUT 5 HOLE
UPC: 616013145876
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Polyester |
|
Number Of Holes |
5 |
|
Plate Type |
Cross |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
7 in |
|
Height |
7 in |
Sustainability
| Environmental product declaration |
EPD Superstrut Cobra® clamps - CA Superstrut Channels EcoSolutions SKU List EcoSolutions Product Profile Superstrut Channels |
|
Suitable for |
C-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Other |
|
Material quality |
Other |
|
Number of holes/slots per side |
5 |