text.skipToContent text.skipToNavigation

Catalog No. : NM-SFP-5HCG

Description:  STRUT 5 HOLE FLAT ANGLE FITTING NM

UPC: 616013114223

Strut 5 Hole Flat Angle Fitting NonMetallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Specifications

Material

Non-metallic

Mounting Holes O.C.

1.276 in

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

13/32 in

Width

6 in

Height

6 In