text.skipToContent text.skipToNavigation

Catalog No. : NM-SFP-4VL

Description:  SS 90 EG. 4 HOLE FLAT FITTING NM

UPC: 616013114230

Nonmetallic Strut Bracket. 90 Degree. 4 Holes - 2 per side. 4 inch X 4 inch x 1-5/8 inch wide. 1/4 inch thick. Holes 13/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Fiberglass

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

4 in

Height

4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Other

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here