text.skipToContent text.skipToNavigation

Catalog No. : NM-SFP-4VGL

Description:  NONMETALLIC STRUT BRACKET

UPC: 616013137246

Non-Metallic Strut Bracket, 90 Degree Left Gusset Fitting, Length 5 Inches, Height 4 Inches, Material Fiberglass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Fiberglass

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

5 in

Height

4 in