text.skipToContent text.skipToNavigation

Catalog No. : NM-SFP-4HL

Description:  NM 4 HOLE L

UPC: 616013120682

Non Metallic 4 Hole L, Flat Angle Fitting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Specifications

Mounting Holes O.C.

1.276 in

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

13/32 in

Width

3-1/2 in

Height

5-3/8 in

ETIM EC000482 Mounting element for support/profile rail

Suitable for

U-profile

Model

Mounting angle bracket

With screw accessories

N

Material

Other

Material quality

Other