text.skipToContent text.skipToNavigation

Catalog No. : NM-SFP-3CB

Description:  3 HOLE ANGLE FITTING_NM

UPC: 616013135754

Three Hole Angle Fitting, Height 5-1/2 Inch, Depth 2-5/8 Inches, Material Fiberglass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Specifications

Material

Fiberglass

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Length

2-5/8 in

Height

5-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

Angle

90 °

With screw accessories

N

Material

Other

Number of holes/slots per side

3