Catalog No. : NM-SB2-24P
Description: NON-METALLIC 28IN SUPPORT BRACKET
UPC: 616013115329
Nonmetallic Support Bracket, Trianglar shape, Material Polyester, For 24 inch cable tray - 26 inch length.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Angle brackets |
|
Application |
For Cable Tray, Length 24 Inches - 28 Inches |
Specifications
|
Material |
Polyester |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
26 in |
|
Height |
21 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |