text.skipToContent text.skipToNavigation

Catalog No. : NM-SB1-12P

Description:  NON METALLIC 12IN SUPPORT BRACKET

UPC: 616013135310

Triangular Support Bracket, Material Polyester, For 16 Inch Cable Tray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Polyester

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Superstrut Cobra® clamps - CA

EPD Galvanized Superstrut® channels US

End of Life instructions Superstrut channels CA

EPD Superstrut Steel channels - CA

EPD Superstrut Stainless Steel channels - CA

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Plastic

Stainless steel, pickled

N

Material quality

Other