text.skipToContent text.skipToNavigation

Catalog No. : NM-SB1-09P

Description:  NON METALLIC 9IN SUPPORT BRACKET

UPC: 616013133910

FiberGlass CableTray Bracket, 9 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For Cable Tray, Length 24 Inches - 28 Inches

Specifications

Material

Polyester

Classifications

Brand Name

Superstrut

Dimensions

Length

40 in

Height

29 in

ETIM EC000482 Mounting element for support/profile rail

Suitable for

U-profile

Model

Mounting bracket

With screw accessories

N

Material

Plastic

Material quality

Other