text.skipToContent text.skipToNavigation

Catalog No. : NM-PCV06-120

Description:  NON-METALLIC PEAKED COVER 10FT

UPC: 785055626503

Nonmetallic 6 inches width peaked cover in vinyl ester resin 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Other