text.skipToContent text.skipToNavigation

Catalog No. : NM-PCP24-120

Description:  NON-METALLIC 24IN TRAY COVER 120IN

UPC: 626490994898

Nonmetallic 24 inches width tray cover polyester resin 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Other