text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P3690VO12

Description:  NON METAL 6IN 36INW VERT OUT 90D12R

UPC: 785055999201

Nonmetallic mitered 6 inches height fitting in polyester resin 36 inches width 90 degree vertical outside bend 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Height

6 In

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

36 inch

Inner radius

12 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here