text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P3660HB24

Description:  NON METAL 6IN 36LRG HOR BEND 60D24R

UPC: 753554112599

Bevelled fitting, non-metallic, 6 inches high in polyester resin, 36 inches wide. 60 degree horizontal elbow, 24 inch nominal radius.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Height

6 In

Documents/Support Tools

Sales Drawing

Click here