text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P30RR24

Description:  NON-METALLIC 30-24IN RIGHT REDUCER

UPC: 753554094130

Nonmetallic mitered 6 inches height fitting in polyester resin 30 inches width right reducer 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Special Features

24 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

762 mm

Width (big)

30 inch

Construction type

Reducing to the right

Material

Other

Colour

None

Documents/Support Tools

Sales Drawing

Click here