text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P24SR12

Description:  NON-METALLIC 24-12 STR REDUCER

UPC: 785055626343

Nonmetallic mitered 6 inches height fitting in polyester resin 24 inches width straight reducer 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Special Features

12 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

609.6 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here