text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P24LR18

Description:  NON-METALLIC LEFT REDUCER FITTING

UPC: 622538128621

Nonmetallic mitered 6 inches height fitting in polyester resin 24 inches width left reducer 18 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Special Features

18 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

609.6 mm

Construction type

Reducing to the left

Material

Other

Documents/Support Tools

Sales Drawing

Click here