text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P24HX24

Description:  NON-METALLIC 24IN HORIZ. CROSS

UPC: 622538115416

Nonmetallic mitered 6 inches height fitting in polyester resin 24 inches width horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Height

6 In

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here