text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P18VTU24

Description:  NM 6INH VERT TEE UP 18INW 24IN RADI

UPC: 753554110922

Nonmetallic mitered 6 inches height fitting in polyester resin 18 inches width vertical tee up 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Height

6 In

Documents/Support Tools

Sales Drawing

Click here