text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P18SR12

Description:  NM 6IN 18X12 STR. REDUCER

UPC: 785055631064

Nonmetallic mitered 6 inches height fitting in polyester resin 18 inches width straight reducer 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Special Features

12 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

457.2 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here