text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P12SR06

Description:  POLY, FG 6IND 12IN-6IN REDUCER FTNG

UPC: 622538084019

Nonmetallic mitered 6 inches height fitting in polyester resin 12 inches width straight reducer 6 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Special Features

6 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

304.8 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here