Catalog No. : NM-M6P12HX12
Description: NM 6IN HORIZ CROSS 12IN WIDE/RADIUS
UPC: 753554093942
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Height |
6 In |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
304.8 mm |
|
Inner radius |
304.8 mm |
|
Inner radius |
12 inch |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |