text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P1290VO36

Description:  NON-METALLIC VERT. OUTSIDE 90DEG 36

UPC: 753554113305

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Height

6 In