text.skipToContent text.skipToNavigation

Catalog No. : NM-M4V36HT24

Description:  NON-METAL HORIZ. TEE FITTING

UPC: 753554103498

Nonmetallic mitered 4 inches height fitting in vinyl ester resin 36 inches width horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Vynil ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Height

4 in

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here