text.skipToContent text.skipToNavigation

Catalog No. : NM-M4V2445HB24

Description:  NON METAL 4IN 24W HOR BEND 45 DEG

UPC: 753554110762

Nonmetallic mitered 4 inches height fitting in vinyl ester resin 24 inches width 45 degree horizontal bend 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Application

For use in harsh environment

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Height

4 in

Documents/Support Tools

Sales Drawing

Click here