text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P3612HT12

Description:  NON-METALLIC RED T 36IN 12DEG 12R

UPC: 753554109940

Non-Metallic Mitered Reducing Tee In Polyester, Side Rail Height 4 Inches, Width 36 Inches, 12 Degree Angle, Radius 12 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 in

Documents/Support Tools

Sales Drawing

Click here