text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P3060VO24

Description:  NON METAL 4IN 30W VERT OUT 60D24R

UPC: 753554052949

Nonmetallic mitered 4 inches height fitting in polyester resin 30 inches width 60 degree angle vertical outside bend 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Height

4 in

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here