text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P1836HT24

Description:  NON-METALLIC HORIZONTAL TEE

UPC: 753554095458

Nonmetallic mitered 4 inches height fitting in polyester resin 18 inches x 36 inches width horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Height

4 in

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Material

Other

Colour

None

Documents/Support Tools

Sales Drawing

Click here