text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P12HT36

Description:  NON-METAL HORIZ TEE FITTING 36 RAD

UPC: 753554074682

Nonmetallic mitered 4 inches height fitting in polyester resin 12 inches width horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

4 in

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

304.8 mm

Inner radius

914.4 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here