text.skipToContent text.skipToNavigation

Catalog No. : NM-M3P1845VI12

Description:  NON METAL 3IN 18LRG VERT INS 45D12R

UPC: 785055991465

Nonmetallic mitered 3 inches height fitting in polyester resin 18 inches width 45 degree angle vertical inside bend 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Height

3 in

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here