text.skipToContent text.skipToNavigation

Catalog No. : NM-M3P1812HT12

Description:  NON METAL 3IN 18-12LRG RED T 12RAD

UPC: 785055991441

Nonmetallic mitered 3 inches height fitting in polyester resin 18 inches x 12 inches width horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Height

3 in

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

76.2 mm

Inner radius

304.8 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here