text.skipToContent text.skipToNavigation

Catalog No. : NM-M3P1290VI24

Description:  NON METAL 3IN 12LRG VI 90D24R

UPC: 785055992332

Nonmetallic mitered 3 inches height fitting in polyester resin 12 inches width 90 degree angle vertical inside bend 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Height

3 in

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

12 inch

Inner radius

24 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here