text.skipToContent text.skipToNavigation

Catalog No. : NM-M3P0990VO24

Description:  NON-METALLIC VERT. 90DEG FITTING

UPC: 622538109590

Nonmetallic mitered 3 inches height fitting in polyester resin 9 inches width 90 degree angle vertical outside bend 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Height

3 in

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here