text.skipToContent text.skipToNavigation

Catalog No. : NM-H6CV1212240

Description:  NON METAL 6IN 12INW VIN 12INRS 20FT

UPC: 622538137814

Nonmetallic cable tray straight section Series H6C, vinylester resin, 12 inches rung spacing, 12 inches width, 240 inches length.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

240 in

Documents/Support Tools

Sales Drawing

Click here