text.skipToContent text.skipToNavigation

Catalog No. : NM-H6CP1224-120

Description:  NON METAL 6IND24INW LAD 12INRS 10FT

UPC: 753554083479

Nonmetallic cable tray straight section Series H6C, polyester resin 12 inches rung spacing 24 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA
CSA, NEMA

Dimensions

Width

24 in

Length

120 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

0 mm

Width

609.6 mm

Length

3048 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here