Catalog No. : NM-FUB300
Description: NON METAL UBOLT 3 IN
UPC: 616013133903
Bolt, U, Size 3 Inches, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
U bolts |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
3 Inches |
ETIM Classification
ETIM
EC002370 Stirrup bolt U-form
Material |
Other |