text.skipToContent text.skipToNavigation

Catalog No. : NM-FUB200

Description:  NON METAL UBOLT 2IN

UPC: 616013135341

Bolt, U, Size 2 Inches, Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

U bolts

Specifications

Material

Non-metallic

Classifications

Brand Name

Superstrut

Dimensions

Size

2 Inches

ETIM EC002370 Stirrup bolt U-form

Material

Other