text.skipToContent text.skipToNavigation

Catalog No. : NM-FRC38

Description:  STRUT NM 3/8 ROD COUPLER

UPC: 616013117699

Strut Non Metallic 3/8 Inch Rod Coupler
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Application

For use with Threaded Rod

Specifications

Material

Non-metallic

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Thread Size

3/8 - 16

ETIM EC002360 Long nut

Material

Other

Material quality

Other

Threaded connection 1

Internal thread

Threaded connection 2

Internal thread