text.skipToContent text.skipToNavigation

Catalog No. : NM-FRC12

Description:  NON-METALLIC 1/2 IN ROD COUPLER

UPC: 616013115558

Non-metallic 1/2 Inch Rod Coupler
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Application

For use with Threaded Rod

Specifications

Material

Non-metallic

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Thread Size

1/2-13

ETIM EC002360 Long nut

Material

Other

Material quality

Other

Threaded connection 1

Internal thread

Threaded connection 2

Internal thread