text.skipToContent text.skipToNavigation

Catalog No. : NM-FCP30HT24

Description:  NON-METALLIC HORIZ. TEE COVER

UPC: 785055981862

Nonmetallic flat cover polyester resin 30 inches width horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Other

Documents/Support Tools

Sales Drawing

Click here