text.skipToContent text.skipToNavigation

Catalog No. : NM-FCP24HB9048

Description:  NON-METALLIC HORIZ. 90 DEG COVER

UPC: 753554061088

Nonmetallic flat cover polyester resin 24 inches width horizontal bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Other

Documents/Support Tools

Sales Drawing

Click here