text.skipToContent text.skipToNavigation

Catalog No. : NM-FCP04-120

Description:  NON-METALLIC SOLID FLAT COVER 10FT

UPC: 753554096004

Nonmetallic flat cover polyester resin 4 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

101.4 mm

Cover width

4 inch

Suitable for cable ladder

Y

Length

3048 mm

Material

Other

Colour

None

Documents/Support Tools

Sales Drawing

Click here