Catalog No. : NM-FCN14
Description: NMT 1/4 SPRINGLESS NUT
UPC: 616013121795
Springless Channel Nut, Size 1/4 Inch, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Spring nuts |
Specifications
Material of Construction |
Non-Metallic |
Nut Type |
Spring |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
Surface protection |
Untreated |
With spring |
Y |
Documents/Support Tools
Sales Drawing |